IESNA:LM-63-2002
[TEST]P1437876
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5D-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.04A 364.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23902.9
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3329.3 3349.7 3159.4 2785.7 2575.1 2554.7 2568.3 2622.7 2731.4 2874.1 3030.3 3349.7 4049.5 4905.6 5877.2 6828.4 7562.2 8133.0 
8826.0 9294.8 9546.2 9573.4 9009.5 8479.5 8024.3 7168.2 5415.2 3675.8 2935.2 1929.6 699.8 373.7 251.4 135.9 95.1 54.4 0.0 
3329.3 3356.5 3166.2 2799.3 2588.7 2561.5 2581.9 2636.3 2738.2 2894.4 3057.5 3356.5 4056.3 4939.6 5958.7 6848.8 7630.2 8296.0 
8894.0 9376.4 9688.9 9709.3 9091.0 8561.0 8065.0 7195.3 5517.1 3791.3 2935.2 1936.4 699.8 387.3 258.2 142.7 95.1 54.4 0.0 
3329.3 3349.7 3179.8 2853.7 2622.7 2588.7 2609.1 2670.2 2778.9 2948.8 3139.0 3410.8 4008.7 4932.8 5938.4 6943.9 7868.0 8642.6 
9383.2 10042.2 10415.9 10545.0 10388.7 9688.9 9091.0 8411.5 6631.4 4464.0 3166.2 2153.8 944.4 455.2 305.8 203.8 156.3 88.3 0.0 
3329.3 3356.5 3213.8 2921.6 2690.6 2663.4 2670.2 2738.2 2867.3 3057.5 3315.7 3635.0 4069.9 4892.0 5924.8 7059.4 8099.0 9002.7 
9858.8 10599.4 11122.5 11455.5 11509.8 11414.7 10973.1 10178.1 9580.2 8615.4 6923.6 4396.0 1759.8 727.0 448.4 292.2 210.6 
101.9 0.0 
3329.3 3370.1 3261.3 3077.9 2833.3 2785.7 2812.9 2894.4 3043.9 3281.7 3601.1 4001.9 4443.6 5061.9 5945.2 7073.0 8336.8 9485.1 
10348.0 11102.2 11666.1 12046.6 12345.5 12651.3 12766.8 12535.8 12155.3 11537.0 10069.4 7141.0 3777.7 1447.2 699.8 373.7 210.6 
101.9 0.0 
3329.3 3363.3 3308.9 3220.6 3071.1 2989.6 3043.9 3186.6 3363.3 3607.9 3981.6 4470.8 5048.3 5625.8 6366.4 7365.2 8567.8 9743.3 
10742.0 11299.2 11727.2 12168.9 12630.9 13235.6 13826.7 14282.0 14492.6 14580.9 13453.0 10259.6 6108.2 2486.8 958.0 448.4 217.4 
95.1 0.0 
3329.3 3390.4 3370.1 3376.8 3376.8 3370.1 3424.4 3594.3 3845.7 4192.2 4620.2 5163.8 5802.5 6563.5 7433.1 8438.7 9267.6 10055.8 
10735.3 11340.0 11910.7 12481.4 13269.6 14112.1 14839.1 15090.5 14506.2 13371.5 11965.1 9756.8 5945.2 2323.7 747.4 360.1 156.3 
47.6 0.0 
3329.3 3383.6 3410.8 3478.8 3587.5 3730.2 3954.4 4185.4 4497.9 4878.4 5381.2 6026.7 6780.9 7684.5 8683.3 9743.3 10599.4 11204.1 
11713.7 12264.0 12984.2 13799.6 14553.7 15070.1 14560.5 13480.2 12162.1 10456.7 7895.2 4565.9 2181.0 1114.3 625.1 366.9 231.0 
81.5 0.0 
3329.3 3383.6 3451.6 3567.1 3743.7 3995.1 4328.1 4728.9 5211.4 5741.3 6366.4 7100.2 7956.3 8961.9 10103.4 11163.3 12005.8 12692.1 
13228.8 13969.4 14941.0 15885.5 16435.8 16007.8 14900.3 13684.0 11951.5 9104.6 5782.1 3003.2 1630.7 924.0 625.1 441.6 258.2 101.9 
0.0 
3329.3 3376.8 3444.8 3594.3 3798.1 4076.7 4443.6 4858.0 5401.6 5938.4 6604.2 7378.8 8343.6 9369.6 10599.4 11795.2 12855.1 13799.6 
14608.1 15586.5 16884.2 17923.8 18406.2 17808.3 16374.7 14397.5 11781.6 8228.1 4545.5 2316.9 1263.8 788.2 530.0 360.1 224.2 115.5 
0.0 
3329.3 3349.7 3417.6 3573.9 3804.9 4103.9 4450.4 4932.8 5456.0 6033.5 6733.3 7521.5 8459.1 9478.3 10687.7 11931.1 12916.3 13772.4 
14438.2 15185.6 16130.1 16673.6 16626.1 15566.1 13752.0 11618.5 9138.6 5985.9 3207.0 1583.1 958.0 597.9 400.9 231.0 156.3 67.9 0.0 
3329.3 3342.9 3397.2 3533.1 3737.0 4008.7 4341.7 4742.5 5245.3 5741.3 6312.1 6964.3 7711.7 8567.8 9539.4 10619.7 11604.9 12352.3 
12957.0 13588.9 14200.4 14349.9 13935.4 12569.8 10796.4 8832.8 6774.1 4382.4 2310.1 1195.8 767.8 496.0 292.2 149.5 95.1 47.6 0.0 
3329.3 3322.5 3356.5 3451.6 3607.9 3825.3 4083.5 4382.4 4715.4 5089.1 5469.5 5904.4 6434.4 7025.5 7759.3 8601.8 9260.9 9790.8 
10001.5 10035.4 9953.9 9301.6 8065.0 6149.0 4362.0 3132.2 2249.0 1454.0 849.3 557.1 373.7 251.4 156.3 81.5 40.8 13.6 0.0 
3329.3 3281.7 3234.2 3227.4 3241.0 3288.5 3336.1 3363.3 3397.2 3370.1 3288.5 3159.4 3064.3 3057.5 3213.8 3424.4 3458.4 3132.2 2615.9 
2133.5 1630.7 1195.8 937.6 747.4 604.7 489.2 380.5 285.4 210.6 156.3 115.5 81.5 54.4 27.2 6.8 6.8 0.0 
3329.3 3200.2 3057.5 2914.8 2778.9 2643.0 2466.4 2167.4 1786.9 1454.0 1311.3 1318.1 1406.5 1549.1 1657.8 1630.7 1392.9 1080.3 801.7 645.5 
570.7 530.0 475.6 407.7 332.9 278.6 224.2 197.0 169.9 149.5 122.3 101.9 67.9 27.2 6.8 0.0 0.0 
3329.3 3159.4 2908.0 2636.3 2364.5 2031.5 1583.1 1155.1 978.4 944.4 937.6 937.6 951.2 971.6 917.3 740.6 557.1 468.8 414.5 366.9 339.7 
312.5 285.4 258.2 237.8 224.2 203.8 156.3 115.5 88.3 54.4 34.0 13.6 6.8 0.0 0.0 0.0 
3329.3 3105.1 2765.3 2391.7 1970.4 1481.2 1026.0 883.3 849.3 808.5 774.6 747.4 720.2 679.4 591.1 468.8 400.9 339.7 292.2 265.0 237.8 
224.2 203.8 197.0 176.7 156.3 135.9 115.5 88.3 61.2 47.6 27.2 13.6 0.0 0.0 0.0 0.0 
3329.3 3057.5 2622.7 2181.0 1664.6 1093.9 890.1 835.7 795.0 747.4 699.8 638.7 584.3 523.2 448.4 387.3 332.9 285.4 251.4 231.0 210.6 197.0 
183.5 169.9 156.3 142.7 122.3 95.1 81.5 67.9 47.6 27.2 6.8 0.0 0.0 0.0 0.0 
3329.3 2996.4 2541.1 1997.6 1399.7 937.6 856.1 815.3 767.8 720.2 659.1 584.3 516.4 448.4 387.3 339.7 299.0 258.2 237.8 217.4 197.0 183.5 169.9 
156.3 135.9 122.3 101.9 81.5 67.9 54.4 34.0 13.6 0.0 0.0 0.0 0.0 0.0 
3329.3 2982.8 2473.2 1902.4 1209.4 896.9 849.3 808.5 761.0 706.6 638.7 570.7 496.0 428.1 366.9 319.3 285.4 251.4 224.2 203.8 183.5 169.9 149.5 
135.9 122.3 95.1 74.7 67.9 54.4 40.8 20.4 6.8 0.0 0.0 0.0 0.0 0.0 
3329.3 2976.0 2439.2 1820.9 1121.1 890.1 842.5 801.7 761.0 706.6 631.9 557.1 482.4 421.3 366.9 326.1 292.2 265.0 231.0 203.8 176.7 163.1 142.7 
129.1 108.7 74.7 54.4 47.6 34.0 20.4 13.6 0.0 0.0 0.0 0.0 0.0 0.0 
3329.3 2948.8 2432.4 1827.7 1114.3 883.3 842.5 801.7 754.2 699.8 631.9 557.1 489.2 428.1 373.7 332.9 299.0 265.0 231.0 203.8 176.7 163.1 142.7 
129.1 108.7 74.7 54.4 40.8 34.0 20.4 6.8 0.0 0.0 0.0 0.0 0.0 0.0 
